Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Print

Previous Press Release | Next Press Release

ON Semiconductor Launches Constant Output Power Audio Amplifier with Integrated Charge Pump as Space-Saving Solution for Portable Devices Chinese

NCP2830 delivers constant 1 watt to deliver continuous high quality audio output as battery depletes

NCP2830 Class D Audio Amplifier

Phoenix, Ariz. - September 29, 2009 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions has introduced a new Class D Audio Amplifier with an integrated charge pump that provides a cost-effective and space-efficient speaker amplifier solution for applications such as cell phones, digital video recorders and portable speakers.

The NCP2830 is a 1 watt (W) constant power filterless device that delivers continuous, high quality audio output to an 8.0 ohm (Ω) Bridge Tied Load (BTL) with less than 1 percent total harmonic distortion - even if the input voltage varies. This results in longer equipment operating times as the user does not experience reduced audio volume or distortion as the battery depletes.

Housed in a 20-pin QFN package measuring just 3 mm x 3 mm x 0.5 mm, the NCP2830 occupies minimal board space and can also be used where component height is restricted. The integrated design reduces the need for external components and also helps simplify and speed the implementation of a reliable, complete, audio amplifier solution.

The NCP2830 operates from a supply voltage of between 2.7 volts (V) and 5.5 V, has a fast start-up time of 200 micro seconds (µS) and a superior power supply ripple rejection ratio (PSRR) of -88 decibels (dB). Overall efficiency is up to 89 percent and low noise performance is underlined by a signal-to-noise ratio (SNR) of 100 dB. An optimized Pulse Width Modulation (PWM) output stage gives the NCP2830 filterless capability that further reduces the number of external components required.

“The growth and diversity of the market for portable wireless products such as cell phones and PDAs continues at an exciting pace. One challenge the designers are facing is to deliver powerful, yet clear audio output.” said Marie Capron, low voltage power management business unit director with ON Semiconductor. “The NCP2830 achieves the constant high power audio output with the smallest solution size and cost, thanks to the switched capacitor structure that makes the device unique in the market.”

The NCP2830 uses a halogen-free molding compound and is a RoHS compliant, Pb-Free device.

For additional technical information contact Crystal Zins-Lam at Crystal.Lam@onsemi.com or visit http://www.onsemi.com

About ON Semiconductor

With its global logistics network and broad product portfolio, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of high performance, energy efficient, silicon solutions that enable designers to quickly and cost-effectively improve system efficiency for electronics in the computing, communications, consumer, automotive, industrial, medical and military/aerospace markets. The company’s portfolio includes power management, signal, logic, discrete and custom devices. The company operates a network of manufacturing facilities, sales offices, and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Previous Press Release | Next Press Release