Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Print

Previous Press Release | Next Press Release

ON Semiconductor Launches New Series of Thyristor Surge Protection Devices to Provide Overvoltage Protection with Minimal Signal Distortion Chinese Korean

The NP-MC series offers performance, cost and space-saving benefits to designers of high-speed telecom equipment

NP-MC series - a new family of ultra-low capacitance Thyristor Surge Protection Devices (TSPDs) that provide protection to sensitive electronic equipment from transient overvoltage conditions.

PHOENIX, Ariz. - September 24, 2009 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions, has introduced the NP-MC series - a new family of ultra-low capacitance Thyristor Surge Protection Devices (TSPDs) that provide protection to sensitive electronic equipment from transient overvoltage conditions. With capacitance values 40 to 50 percent lower than existing products on the market, the NP-MC devices provide protection with minimal signal distortion in high-speed xDSL, T1/E1 and other broadband data transmission equipment.

Available with a full range of industry-standard voltage levels and surge current ratings from 50 amperes (A) to 200 A, this new series of TSPDs from ON Semiconductor provides a solution for DSLAM, FTTx, ethernet, POE and VoIP systems. The low nominal offstate capacitance translates into extremely low differential capacitance offering superb linearity with applied voltage or frequency. Low leakage currents, precise turn-on voltages, and low voltage overshoot along with high surge current capability, underline the NP-MC series’ class-leading specification.

“The NP-MC transient surge protection series is a breakthrough product that not only enables designers to achieve compliance with stringent  industry standards, but also specify remarkably low capacitance to minimize troublesome distortion that often plagues the latest high-speed  telecom circuits,” said Gary Straker, general manager of Protection and Control Division at ON Semiconductor. “The fact that these new circuit protection devices offer fast switching and high surge current ratings positions ON Semiconductor to better service our customer’s needs.”

The new bidirectional, surface mount devices enable designers to achieve compliance with the various industry regulatory standards such as GR-1089-CORE, ITU-T-K.20/K.21/K.45, and IEC 60950. Housed in a small 2.6 mm x 4.3 mm SMB package, the Pb-free NP-MC series provides a space saving and cost-effective solution for today’s high-speed wired communication networks. The NP-MC series of devices are budgetary priced between $0.12 and $0.25 USD per unit in 10,000 unit quantities.

About ON Semiconductor
With its global logistics network and broad product portfolio, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of high performance, energy efficient, silicon solutions that enable designers to quickly and cost-effectively improve system efficiency for electronics in the computing, communications, consumer, automotive, industrial, medical and military/aerospace markets. The company’s portfolio includes power management, signal, logic, discrete and custom devices. The company operates a network of manufacturing facilities, sales offices, and design centers in key markets throughout North America, Europe, and the Asia Pacific regions.

#  #  #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Previous Press Release | Next Press Release