Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Print

Previous Press Release | Next Press Release

ON Semiconductor Announces Expansion of PureEdge™ Family of Single and Dual Frequency Crystal Oscillator Modules with LVDS Interface Chinese German Italian

Single- and dual-frequency oscillator modules deliver high precision performance for LVDS and LVPECL 2.5 V and 3.3 V clock generation applications

Single- and dual-frequency oscillator modules deliver high precision performance for LVDS and LVPECL 2.5 V and 3.3 V clock generation applications

PHOENIX, Ariz. – Sept. 22, 2009 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions, has expanded its PureEdge™ family of high accuracy crystal oscillator (XO) clock modules. The new high precision devices provide total frequency stability of ±50 parts per million (ppm) and will meet clock generation requirements in next generation low-voltage differential signaling (LVDS) and low-voltage positive emitter coupled logic (LVPECL) designs.

The NBXzzzzzz series of single- and dual-frequency modules provide ultra low jitter and ultra low phase noise LVDS and LVPECL differential outputs respectively. Applications include frequency control and high accuracy clock trees in high speed LAN and WAN networking equipment, telecom base stations, storage systems and high-end computing platforms.

All of the new modules use a low frequency, high Q fundamental mode crystal and analog Phase Lock Loop (PLL) multiplier to provide the high accuracy single- or dual-output frequency. Typical RMS phase jitter is rated at just 0.5 picoseconds (ps) when output Single Side Band (SSB) is integrated between 12 kilohertz (kHz) and 20 megahertz (MHz). Output frequency options for single frequency modules are 161.13 MHz; 175.00 MHz; 187.50 MHz; 340.00 MHz; 425.00 MHz; 622.08 MHz. Dual frequency modules offer user selectable output frequency of 106.25 MHz/212.50 MHz; 125 MHz/250 MHz; 155.52 MHz/311.04 MHz; 156.25 MHz/312.50 MHz; 200.00 MHz/400.00 MHz. As a result, designers can choose modules that are optimized for a variety of specific protocols including Ethernet, Gigabit Ethernet, 1x and 2x Fibre Channel, SATA, SONET/SDH and PCIe.

Device Output Frequency (MHz) Total Frequency Stability (+/-PPM) Power Supply (V) Interface Technology Application
NBXSPA008LNHTAG 161.1328 50 2.5 / 3.3 LVDS Networking, 10GE, 10G LAN,
NBXDPA012LNHTAG 106.25 / 212.50 50 2.5 / 3.3 LVDS 1x 2x Fibre Channel
NBXDPA015LNHTAG 200.00 / 400.00 50 2.5 / 3.3 LVDS Servers, Networking, Host Bus Adapter
NBXDPA017LNHTAG 156.25 / 312.50  50 2.5 / 3.3 LVDS Ethernet, Networking
NBXDPA018LNHTAG 155.52 / 311.04 50 2.5 / 3.3 LVDS SONET, SDH, Telecom
NBXDPA019LNHTAG 125.00 / 250.00  50 2.5 / 3.3 LVDS PCIe, PCI, High-End Computing, Networking
NBXSPA022LNHTAG 187.50 50 2.5 / 3.3 LVDS 12 Gb/s Ethernet Clock
NBXSBA024LNHTAG 622.08 50 2.5 / 3.3 LVPECL SONET OC-192, Telecom
NBXSBA025LNHTAG 425.00 50 2.5 / 3.3 LVPECL 4x Fibre Channel
NBXSBA030LNHTAG 175.00 50 2.5 / 3.3 LVPECL Networking, ASIC
NBXSBA031LNHTAG 340.00 50 2.5 / 3.3 LVPECL Networking, PON, Mixer

“Delivering high precision across a variety of operating conditions, ON Semiconductor’s latest PureEdge clock modules provide the accuracy and reliability demanded by new and emerging LVDS and LVPECL clock tree designs,” said Ryan Cameron, director, custom industrial and timing products business unit at ON Semiconductor. “What’s more, these silicon based devices are simpler to manufacture and offer more flexibility with better performance and lead time than conventional quartz-based alternatives, helping OEMs to reduce costs without sacrificing performance.”

All of the new modules operate from a 2.5 volts (V) and 3.3 V input voltage and are supplied in a hermetically sealed 5.0 mm x 7.0 mm x 1.90 mm ceramic CLCC-6 SMD package.

Pricing and Availability
Budgetary pricing for these modules is $4.50 for quantities of 100 units. For more information, please contact Senad Lomigora at Senad.Lomigora@onsemi.com.

For additional technical information, visit http://www.onsemi.com.

About ON Semiconductor

With its global logistics network and broad product portfolio, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of high performance, energy efficient, silicon solutions that enable designers to quickly and cost-effectively improve system efficiency for electronics in the computing, communications, consumer, automotive, industrial, medical and military/aerospace markets. The company’s portfolio includes power management, signal, logic, discrete and custom devices. The company operates a network of manufacturing facilities, sales offices, and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

#  #  #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

Previous Press Release | Next Press Release