Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Print

ON Semiconductor Brings Legacy Power Supply Support to the Industry’s Highest Power Integrated PoE-PD Interface Chinese French German Italian Japanese Swedish

Introduces two integrated PoE-PD and DC-DC converter controllers with auxiliary supply support to power 13 W applications and up to 40 W for extended high power PoE+ applications

Integrated PoE-PD and DC-DC Converter Controllers PHOENIX, Ariz. – Nov. 11, 2008 - ON Semiconductor (Nasdaq: ONNN), a leading global supplier of high performance, energy efficient, silicon solutions has announced the availability of the NCP1082 and NCP1083, two new members of its Power over Ethernet (PoE) product family.

The NCP1083 joins the NCP1081 as the industry’s highest power integrated Power over Ethernet Power Device (PoE-PD) supporting extended power ranges up to 40 W of regulated power delivered to the application load in a 2-pair configuration. The NCP1083 is also capable of providing power via an auxiliary parallel supply. Both NCP1082 and NCP1083 fully support the IEEE 802.3af standard and the NCP1083 enables the latest draft IEEE 802.3at (D3.0) standard including two event physical layer classification. Typical applications targeted by NCP1082 and NCP1083 include VoIP phones, wireless access points, industrial Ethernet I/O modules, programmable logic controllers (PLCs), pan-tilt-zoom (PTZ) and dome security cameras, and other applications that require an auxiliary supply.

The NCP1082/3 support normal PoE operation when power is available on the Ethernet cable. In the event Ethernet power is not available, the device accepts an auxiliary supply input to power the application. This approach eliminates the need for a second DC-DC converter and therefore drastically reduces the bill of materials. The new devices support a wide range of external input voltages from 9 V to 57 V.

ON Semiconductor’s integrated NCP1082/3 PoE-PD devices are pin-compatible with the company’s existing NCP1080/1 PoE-PD devices in the TSSOP-EP 20 pin package. Pin compatibility allows the customer to easily mix-and-match different PoE capabilities on different platforms.

The NCP1082/3 leverages ON Semiconductor’s automotive qualified high-voltage SmartPower process to provide superior cable ESD and surge protection levels compared to other integrated PD and DC-DC converter controllers. Low on-resistance (Ron) and extended temperature range from -40°C to 85°C with full operation up to 150°C junction temperature allows the NCP1082/3 to achieve record power levels while operating in harsh environments.

“The auxiliary supply capability facilitates the transition from traditional power sources to Power over Ethernet” said Koen Geirnaert, ON Semiconductor’s PoE-PD product marketing manager. “Combined with the high power capability this feature enables a broad range of applications.”

The devices' integrated DC-DC converter controller facilitates the implementation of popular and proven single-ended power supply topologies such as fly-back, buck and forward converters for both configurations and uses a control scheme based on peak current control. The controllers have all the features needed for a flexible, robust and highly efficient design, including programmable frequency, slope compensation and soft startup.

Pricing and Availability
The NCP1082/3 are currently available. Unit prices for the NCP1082 are $1.48 (U.S) and for the NCP1083 $1.85 (U.S.) for quantities of 1K and above. NCP1083 evaluation boards are available for $150. For more information, please contact your local sales representative at www.onsemi.com.

About ON Semiconductor
With its global logistics network and strong product portfolio, ON Semiconductor (NASDAQ: ONNN) is a preferred supplier of high performance, energy efficient, silicon solutions to customers in the power supply, automotive, communication, computer, consumer, medical, industrial, mobile phone, and military/aerospace markets. The company’s broad portfolio includes power, analog, DSP, mixed-signal, advance logic, clock management, non-volatile memory and standard component devices. Global corporate headquarters are located in Phoenix, Arizona. The company operates a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.