Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Print

ON Semiconductor Introduces Ultra-Small, SOT-963 Packaged, Dual Small Signal MOSFETs for Portable Electronics Chinese Japanese

NTUD312x devices offer a 30 percent smaller mount area than comparable MOSFET solutions offered in single SOT-723 package and 60 percent smaller than SOT-563 MOSFETs

PHOENIX, Ariz. – April 16, 2008 - ON Semiconductor (Nasdaq: ONNN), a global leader in efficient power solutions, introduced three new dual MOSFETs offered in an ultra-small SOT-963 package and optimized for space-constrained portable electronics. Measuring 1.0 mm x 1.0 mm, the SOT-963 offers 30 percent smaller mount area than comparable MOSFET solutions offered in a single SOT-723 package and a 60 percent smaller footprint than SOT-563 devices. With a low vertical clearance of 0.5 mm, the new SOT-963 packaged NTUD312x devices satisfy the requirements of the new generation ultra-thin handheld portable devices.

The NTUD312x devices have On-Resistance values rated at 1.5 volt (V) gate to source to enable operation at low voltage logic level. NTUD3127C is a 20 V, 200 milliampere (mA) / -180 mA complementary small signal MOSFET. The NTUD3128N is a 20 V, 200 mA Dual N-Channel MOSFET. The NTUD3129P is a -20 V, -180 mA Dual P-Channel MOSFET.

Budgetary pricing for these devices is $ 0.33 USD per unit in 8,000 unit quantities. For additional information, visit http://www.onsemi.com or contact Sam Abdeh at sam.abdeh@onsemi.com.

About ON Semiconductor
With its global logistics network and strong product portfolio, ON Semiconductor (NASDAQ: ONNN) is a preferred supplier of efficient power solutions to customers in the power supply, automotive, communication, computer, consumer, medical, industrial, mobile phone, and military/aerospace markets. The company’s broad portfolio includes power, analog, DSP, mixed-signal, advance logic, clock management and standard component devices. Global corporate headquarters are located in Phoenix, Arizona. The company operates a network of manufacturing facilities, sales offices and design centers in key markets throughout North America, Europe, and the Asia Pacific regions. For more information, visit http://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.