Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

Sample Kit: KIT - NCP58X DEMO BOARD SAMPLE KITS REV. 0

The kit contains the following parts:

Product

# Parts in Kit

Description

Type

Pins

Case Outline

NCP580SQ33T1G 1 120 mA, 3.3V, LDO Regulator SC-82AB 4 LEAD 2.0x1.25x0.95 mm, max with leads is 2.2x2.4x1.1mm 4 419C-02
NCP582DSQ15T1G 1 150 mA, 1.5 V, Low Noise LDO with Enable SC-82AB 4 LEAD 2.0x1.25x0.95 mm, max with leads is 2.2x2.4x1.1mm 4 419C-02
NCP583SQ33T1G 1 Ultra-Low Iq 150 mA LDO SC-82AB 4 LEAD 2.0x1.25x0.95 mm, max with leads is 2.2x2.4x1.1mm 4 419C-02
NCP584HSN12T1G 1 200 mA LDO SOT-23 5 LEAD 5 1212-01
NCP585DSAN18T1G 1 300 mA Low Iq LDO Regulator SON / HSON−6 2.8x2.9x0.8 mm Exp.Pad. 6 506AE
Previously Viewed Products
Clear List

Technical Support
   
 

Product Change Notifications
  Automatic notification of time critical product change and obsolence information.