Next Generation Three New Fan Motor Drivers

PHOENIX, AZ – Sept. 27, 2016 – ON Semiconductor (Nasdaq: ON ), driving energy efficient innovations, has announced three new devices for driving 3-phase BLDC motors via 180 degree sinusoidal waveforms. Designed for use in cooling fans of household appliances such as refrigerators, as well as games consoles and computing equipment, the LV8811, LV8813, and LV8814 have voltage ranges of 3.6 volts (V) to 16 V, 6 to 16 V, and 3.6 to 16 V respectively. These highly integrated, software-less motor drivers simplify motor control circuit design by eliminating software development time. In addition, these devices reduce acoustic noise and vibration, and enable deployment of energy efficient motor controls. They can be controlled by a single Hall sensor, reducing system costs. Motor speed can be set by either a pulse width modulated (PWM) signal or a DC voltage. Furthermore, their lead angle can easily be adjusted.

Download: JPG - 313.6kB  

Related Product:  LV8813G 



Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.