Image Gallery




Next-Generation onsemi 1200 V EliteSiC M3S Devices

SCOTTSDALE, Ariz. – May 9, 2023 – onsemi (Nasdaq: ON), a leader in intelligent power and sensing technologies, today announced the release of the latest generation of 1200 V EliteSiC silicon carbide (SiC) M3S devices, which enable power electronics designers to achieve best-in-class efficiency and lower system cost.


Industry First Solutions for KNX and Power over Ethernet

PHOENIX – May 31, 2022 – onsemi (Nasdaq: ON), a leader in intelligent power and sensing technologies, today announced the introduction of two complete system solutions supporting the most widely used building automation network protocols - Power over Ethernet (PoE) and KNX.


onsemi Unveils World’s First TOLL-packaged 650 V SiC MOSFET

PHOENIX – May 10, 2022 – onsemi (Nasdaq: ON), a leader in intelligent power and sensing technologies today announced the world’s first TO-Leadless (TOLL) packaged silicon carbide (SiC) MOSFET at PCIM Europe. The transistor addresses the rapidly growing need for high-performance switching devices that are suitable for designs with high levels of power density. Until recently, SiC devices had been supplied in D2PAK 7-lead packages which required significantly more space.

Download: JPG - 274.2kB  

Related Product:  NTBL045N065SC1 


onsemi Unveils New High Power Totem Pole PFC Controller Meeting Challenging Efficiency Standard

PHOENIX – March 21, 2022onsemi (Nasdaq: ON), a leader in intelligent power and sensing technologies, introduced its latest mixed-signal controller dedicated to bridgeless totem pole PFC (TP PFC) topology. The NCP1681 targets ultra-high density offline power supplies. Building upon the success of the NCP1680, which is suited for designs up to 350 W, the new controller extends the power capability into the kilowatt range.

Download: JPG - 87.4kB  JPG - 601.4kB  


2021 PowerBest award for NCP1680 PFC Controller

Phoenix, Ariz. – Feb.14, 2022 onsemi (Nasdaq: ON), a leader in intelligent power and sensing technologies, is pleased to announce that the market-leading NCP1680 critical conduction mode (CrM) bridgeless totem pole power factor correction (PFC) controller has been awarded a PowerBest award by Electronic Design. These awards include a very limited number of electronic power products that help engineers create winning designs and celebrate the people who helped make them possible, despite (another) incredibly challenging year in 2021.

Download: JPG - 18.1kB  

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.