Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

NCP5602EVB:NCP5602 EVALUTATION BOARD

Evaluation Board Description
The NCP5602 product is a dual output LED driver dedicated to the LCD display backlighting. The built-in DC-DC converter is based on a high efficiency charge pump structure with operating mode 1X and 1.5X. It provides a peak 87% efficiency together with a 0.2% LED to LED matching.
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Parts Used Action
NCP5602EVB
Active NCP5602 EVALUTATION BOARD NCP5602MUTBG Contact Local Sales Office
Previously Viewed Products
Clear List