Custom CMOS Image Sensors
ON Semiconductor offers custom and application-specific CMOS image sensors that help our customers create unique products with state-of-the-art performance. Custom designs can be based on internally developed parametric functional blocks or a radical new approach, resulting in previously unseen performance and functionality.
Proprietary design and manufacturing technologies from ON Semiconductor help to optimize key parameters and create the perfect fit for our customers' applications. Pixel size, shape and global/rolling shutter, saturation and noise level, dynamic range and sensitivity, outputs and frame rate are defined per the customer's needs.
Advantages
- Full flexibility in specifications
- Create key differentiators in the end applications
- Long-term supply chain security
- High level of architectural and operational flexibility resulting in optimized performance
Capabilities
- Frame rates up to 18 K frames per second at Megapixel resolution
- Windowing to 1 M frames per second
- Sensor sizes from less than 1 mm by 1 mm up to wafer scale
- Radiation tolerant designs
- ADC's in 8, 10, 12, 14 and 16-bits
- High speed parallel and serial digital outputs
- Various application optimized pixel architectures
- Range of in-pixel noise reduction techniques
- Commercial, industrial and military qualification grades available
Applications
- Machine vision
- Biometrics/fingerprint scanning
- X-ray
- Endoscopy
- 1D/2D barcode
- Cinematography/HDTV
- Security
- Space/military