300 W SLIM LCD TV Power Supply Reference Design
- A High-Efficiency GreenPoint® Solution
- Active mode efficiency: >87% @ 230 Vac; >84% @ 115 Vac
- Standby mode consumption (@ output power = 40 mW): 90 mW @ 230 Vac / 115 Vac
- Power factor controlled, meets IEC 61000-3-2 requirements

Supporting Documents
Industry Information
|
|