All-in-One Desktop Power Supply
- A High-Efficiency GreenPoint® Solution
- Resonant technology for increased efficiency and lower EMI; Active mode efficiency ~92%
- No-load power consumption < 370 mA
- Exceeds 80 PLUS® Silver and CSCI® Silver efficiency requirements for Single Output Computing Power Supplies
- Exceeds ENERGY STAR® 2.0 efficiency requirements for external power supplies
- Meets IEC 61000-3-2 requirements for power factor >0.90 from 90 to 265 Vac

Supporting Documents
Industry Information
|
|