DC-DC Controllers for Power over Ethernet
- 3.0 kV cable ESD robustness
- 8.0-15 kV system ESD robustness
- IEC61000-4-5 surge compliant without external protection
IEEE 802.3at, 40 W - Controller, Interface and Power Device
IEEE 802.3at + Auxiliary, 40 W - Controller, Interface and Power Device
IEEE 802.3at (Non-Isolated), up to 40 W - Controller Device
IEEE 802.3af, 3 W - Controller Device
Discrete Interface
IEEE 802.3at, 40 W
- Delivers 25.5 W for PoE+ IEEE 802.3at (Draft 4.0) and up to 40 W in proprietary applications
- Supports IEEE two event classification
- Integrated multi-topology dc-dc converter controller implements highly efficient power conversion at low output voltages
- Best in-class cable ESD and thermal characteristics

IEEE 802.3at + Auxiliary, 40 W
- Auxiliary input voltage range from 9.0 V to 57 V
- Integrated multi-topology dc-dc converter controller implements highly efficient power conversion at low output voltages in conjunction with auxiliary voltage input
- Delivers 25.5 W for PoE+ IEEE 802.3at (Draft 4.0) and up to 40 W in proprietary applications
- Supports IEEE two event classification
- Best-in-class cable ESD and thermal characteristics

IEEE 802.3at (Non-Isolated), up to 40 W
- Non-isolated application for simple cost effective solution
- Programmable overcurrent protection
- Flexibility to scale output MOSFETs for power requirements

IEEE 802.3af, 3 W
- Integrated PWM controller and Power Device for up to 7.5 W requirements
- Up to 1 MHz switching frequency for high power density design
- Can be configured in any single-ended topology such as forward or flyback

 Discrete Interface
- Low cost discrete solution to signature and detection for PoE
 |