Digital ASIC
The comprehensive digital ASIC offering from ON Semiconductor includes standard cell ASIC solutions in a range of technologies to best fit the needs of your specific design. With over 40 years of custom IC design expertise, early engagement with our system architects will guide you to the best technical and economical ASIC solution possible.
Custom Application Specific Integrated Circuit (ASIC)
Whether you are considering the development of a new ASIC, converting a high-cost FPGA, or finding a replacement for your ASIC EOL, we have the best solution for your needs.
ON Semiconductor has invested significant resources to stay up to date with industry IP requirements. Whether your application requires a DLL or PLL for clock management, USB interface for computing, Ethernet MAC for telecommunications, SerDes for high-speed chip-to-chip communication, or an embedded microprocessor for a wireless chipset, ON Semiconductor has the right IP.
ON Semiconductor is a leading supplier of digital ASIC solutions supporting a wide range of applications in the military/aerospace, industrial, communications, computing & peripherals and medical markets.
|
5 V |
5 V
3.3 V |
PCI33, TTL,
LVTTL, LVCMOS |
75 MHz |
Long-Term 5V Support,
High Temp |
Legacy FPGAs & PLDs |
|
3.3 V
2.5 V |
5 V
3.3 V |
PCI33/66, GTL, HSTL,
SSTL, LVTTL, LVCMOS, LVPECL |
100 MHz |
Freeprom, High Temp |
Virtex-1®, Spartan2®,
APEX 20K®, Acex®,
ProASIC Plus/500K® |
|
1.8 V
1.5 V |
3.3 V
2.5 V
1.8 V |
PCI33/66 HSTL,
SSTL, LVTTL, LVCMOS,
LVPECL, LVDS , DCI |
266 MHz |
NVM, OTP,
High Vt, High Temp |
Virtex -E®, Virtex II ®,
Spartan -IIE®, APEX 20KE®,
Stratix®, APEX II®, Cyclone®,
Axcelerator® ProASIC3® |
SP110
0.11 µm |
1.2 V |
3.3 V
2.5 V
1.8 V
1.5 V
1.2 V |
PCI33/66, PCIX, HSTL,
SSTL, LVTTL, LVCMOS,
LVPECL, LVDS, DCI, CML |
450 MHz |
OTP, Dual-Source Capability,
Future Mil Temp |
Virtex-4 ®, Spartan-3
/6®, APEX-II ®, Stratix -II
®, Cyclone II/III/IV®,
Arria®, IGLOO® |
SP65
65 nm |
1.0 V
1.2 V |
3.3 V
2.5 V
1.8 V
1.5 V
1.2 V |
PCI33/66, PCIX, HSTL,
SSTL, LVTTL, LVCMOS,
LVPECL, LVDS, DCI, CML |
600 MHz |
Extensive IP Portfolio |
Virtex-6®, Virtex-7®,
Artix-7®, Kintex-7®,
Stratix III/IV®, Arria II® |
SP40
40 nm |
0.9 V
1.1 V |
3.3 V
2.5 V
1.8 V
1.5 V
1.2 V |
PCI33/66, PCIX, HSTL,
SSTL, LVTTL, LVCMOS,
LVPECL, LVDS, DCI, CML |
850 MHz |
Extensive IP Portfolio |
Virtex-7®,
Artix-7®,
Kintex-7®, Stratix V® |
|
|