|
Home > Applications > Automotive > SolutionsSolutions for Automotive ApplicationsMixed-SignalOur sensor interface ASICs address the growing market of smart safety applications such as lane detection and passenger recognition. Our low data rate wireless product roadmap is focused on the growing wireless automotive segment and a roadmap of new high voltage technologies is under active development. AMIS-53050, a recent addition to the company's single-chip transceiver product line, is ideal for wireless automotive applications such as remote keyless entry, tire pressure control and adaptive radio control. In the high-voltage arena, we have developed a set of dedicated automotive technologies compatible with both 14V and the 42V PowerNet spec. DigitalWe provide a total solution for FPGA-to-ASIC or ASIC-to-ASIC conversion needs. The XPressArray®-II product provides the path from FPGA to a drop-in replacement ASIC. Whether it's an ASIC or FPGA conversion, the XPressArray-II product from us can provide a best value solution. XPressArray-II is also an excellent option for mid-density ASICs and is an ideal solution for system level integration applications. We offers many digital IP cores commonly used in automotive applications. Not only can we integrate digital IP into an automotive ASIC, but it can also add analog IP such as analog-to-digital converters or digital-to-analog converters. State-of-the-art analog and mixed-signal capabilities allow us to provide automotive customers the benefits of a complete, single-vendor ASIC solution. We are an industry leader in FPGA-to-ASIC and ASIC-to-ASIC conversions. With more than 30 years experience with mixed-signal ASICs, fabs that support legacy processes as well as state-of-the-art technologies (links) and its revolutionary new XPressArray-II ASIC solution, we are a one-stop shop for better automotive ASIC solutions. |
|