Military/Aerospace Applications

ON Semiconductor provides digital ASICs, mixed-signal ASICs, custom foundry services, and MIL-PRF-19500 transistors for military & aerospace applications. In addition, the company provides FPGA-to-ASIC and ASIC-to-ASIC conversion services. ASIC design services offer hybrid and standard design flows.

Technical Documentation & Design Resources
Collateral Brochures (2)  
Military/Aerospace Solutions
Industry Information
Visit these sites for more information on standards and commercial information.

Trusted Source

With headquarters in Phoenix, Arizona, and on-shore design and manufacturing centers, ON Semiconductor offers a secure, stable environment for the development of advanced semiconductor solutions for military and aerospace applications. ON Semiconductor has been granted Category 1A Trusted Foundry accreditation for its on-shore fabrication facilities in Idaho and Oregon. ON Semiconductor has also been granted ‘Broker’ accreditation with Defense Microelectronics Activity (DMEA), enabling the company to support the entire trusted manufacturing process through engagement with other trusted suppliers for design, packaging, and test. The combination of the two accreditations benefits military and defense customers by providing a fully integrated trusted manufacturing solution.

In addition, ON Semiconductor maintains ITAR certification and QML flows required for military designs.

Certifications

Capabilities

High Reliability Discretes

Device Package DLA QPL
PNP Switching Transister
2N2907A - Small Signal Transistor T0-18 /291
2N2905A - Small Signal Transistor T0-39 /290
NPN Switching Transistors
2N2222A - Small Signal Transistor T0-18 /255
2N2219A - Small Signal Transistor T0-39, T0-5 /251
2N2369A* T0-18 /317
NPN Low Power Transistors
2N3700 - Small Signal Transistor T0-18 /391
2N2484* T0-18 /376
2N3019S - Small Signal Transistor T0-39 /391
2N3439* T0-39 /368
2N3440* T0-39 /368
2N3019 - Small Signal Transistor T0-5 /391
* Devices are currently in qualification and expect to be on the
DLAQPL in 1H13.
Device Package DLA QPL
Zener Diodes**
1N746A - 1N759A D0-35, D0-213AA /127
1N4099 - 1N4627 D0-35, D0-213AA /435
Schottky Diodes**
1N5711 D0-35, D0-213AA /444
1N5712 D0-35, D0-213AA /444
Standard Rectifiers**
1N645 - 1N649 D0-35, D0-213AA /240
1N5550 - 1N5554 E, D-5B /420
Ultrafast Rectifiers**
1N5804 - 1N5811 A, D-5A, E, D-5B /477
1N6626 - 1N6631 E, D-5B /590
1N6620 - 1N6625 A, D-5A /585
1N5614 - 1N5622 A, D-5A /427
* Devices are currently in qualification and expect to be on the DLAQPL in 2013.

 

ASIC Capabilities for Specific Military & Aerospace Application Requirements

Avionics

ON Semiconductor works closely with aerospace system design companies to support DO-254 and ED-80 compliance needs, ensuring flawless in-flight system performance, and complying with Federal Aviation Administration (FAA) and the European Organization for Civil Aviation Equipment (EUROCAE) requirements for complex electronic hardware devices. This effort includes baseline testing of two technology nodes for neutron SEU and ongoing IP development for applications with stringent upset requirements.  Neutron SEU reports are available upon request.

Terrestrial & Battlefield

The ground segment, including terrestrial military/intelligence communications and battlefield C4I, requires assured access with a low power single chip device.

Missiles and Munitions