Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

Up to 180 W, HV-LIPS LCD TV Power Supply Reference Design
A High-Efficiency GreenPoint® Solution

  • HV-LIPS topology powers inverter directly from the PFC stage, simplifying the design and improving efficiency
  • Architecture supports ENERGY STAR® 3.0 TV requirements for active and standby power
  • Power capability to support LCD TV sizes from 32-42"
  • Typical standby mode consumption of 400 mW with 50 mW load
  • Power factor controlled, meets IEC 61000-3-2 requirements
  • Universal input range from 90-265 Vac
  • Production ready design: fully tested, robust, cost-effective

180 W, HV-LIPS LCD TV Power Supply Reference Design

Supporting Documents

Industry Information