Power Solutions from ON Semiconductor
Пишите нам | Компания | Инвесторы | Вакансии
 
         
 

FPGA to ASIC

Description

We are the industry leader specializing in the FPGA-to-ASIC migration business with complete support for industry leading FPGA families. In addition to producing drop-in replacements, with reduced die size and power consumption, we can also reduce the package size for an even greater cost reduction.

We offer competitive design cycle times allowing for a quick ramp to production and reduced cost. We also maintain manufacturing processes for over long periods of time insuring an uninterrupted part supply.

Features

  • Automatic design migration to a Structured Array or Standard Cell ASIC.
  • Low cost drop-in replacements
  • Multiple FPGA-to-one conversions
  • Original circuit functionality and performance maintained and improved
  • Accepts over 70 FPGA and ASIC formats
  • Structured Array technology optimized for FPGA migrations:
    • XPressArray®-II ASIC (0.15 µm/0.25 µm Hybrid Array

Benefits

  • Improved cost through die size reduction
  • Low NRE
  • Strategic alliances with package suppliers to offer complete solution
  • Competitive development spans with an emphasis on time-to-market solutions
  • Long fabrication process life
  • On-shore production paths for most technologies
  • Single-chip, non-volatile solution results in:
    • Live-at-Power-Up (LAPU)
    • Enhanced security
    • Immunity to configuration logic errors resulting from SEE
  • Optional performance enhancements for a competitive edge
  • Significant reduction in power usage
  • We own and operate our own fabs and have access to industry standard third-party foundries
  • More than 25 years of conversion experience with over 4,000 designs converted to working silicon

High Performance

The ASIC technology is optimized to meet all the performance requirements of FPGA-to-ASIC conversions. High speed clock-to-out times such as those used for back-plane applications are easily achieved along with fast internal system clock speeds. While FPGA prototypes may be restricted to reduced clock rates, the ASIC will run at full system speeds.

RTL or Netlist Hand-off

RTL or Netlist Hand-off diagram

Further Information

Pricing information and design manuals covering our ASIC products are available from your sales representative.