Conversion Services
Let us show you the path to significant system cost reductions.
With almost a quarter century of experience we are the industry leader specializing in FPGA-to-ASIC conversions with complete support for all leading FPGA families. Our customers have been able to slash system costs considerably by successfully substituting their FPGAs with drop-in ASIC replacements in over 4,000 applications. Many more customers have overcome ASIC obsolescence concerns through an ASIC-to-ASIC conversion service that we provide.
XPressArray®-II
Targeted at high-density, 1.5 V FPGA-to-ASIC conversions, the XPressArray-II 150 nm hybrid structured ASIC is an innovative next-generation technology platform that reduces time-to-market for system-on-chip (SoC) applications while delivering significant NRE and unit cost savings.
XPressArray-II offers a true drop-in replacement for Xilinx® Virtex™-II and Altera® Stratix®-II (non-SERDES) FPGAs, making it the industry's lowest cost ASIC solution for FPGA-to-ASIC conversions. The result is a simplified route to cost reductions for OEMs looking to combine the flexibility of FPGA prototyping with a path to ASICs for final production.
The XPressArray-II platform is an ideal fit for Military programs. It has the ability for a complete on-shore manufacturing flow. Since it is based on an ASIC platform, it is live at power up and does not require programming. This decreases the ability for unauthorized reverse engineering via the software bit stream.