Portable and Consumer

Mobile phones, MP3 players, USB drivers, DVI and HDMI disc drivers face EMI and ESD threats from a wide variety of sources. ON Semiconductor's ESD Protection products provide superior protection from ESD and other transient voltages and are offered in a wide variety of configurations and packages. These products are characterized by low clamping voltage, fast response time, low leakage, and can withstand multiple transient voltage strikes without degradation. All of our products are designed to exceed the highest levels of ESD immunity per the IEC61000-4-2, Human Body Model, and Machine Model standards. The ESD protection family of devices takes advantage of ON Semiconductor's world class micropackaging manufacturing technology to offer ESD protection in some of the smallest packages available today for portable applications where board space is at a premium. The Low Capacitance series is suitable for protecting high speed data lines such as USB2.0, Ethernet and DVI.

Transient Voltage Protection Devices for I/O

TVS Protection Devices

Device
Description
Package
Dimensions
(mm) L x W x H
Surge Rating
8 x 20 µs
ESD Rating
IEC61000-4-2
Contact
ESD9L Series
Low Capacitance (0.5 pF) ESD Protection Diode
SOD-923
10 x 0.6 x 0.4
-
10 kV
ESD9C Series
Low Capacitance (6 pF) ESD Protection Diode
SOD-923
1.0 x 0.6 x 0.4
-
8 kV
ESD7C Series
Dual Low Capacitance (6 pF) ESD Protection Diode
SOT-723
1.4 x 0.6 x 0.5
-
8 kV
ESD9B Series
Bi-directional ESD Protection Diode
SOD-923
1.0 x 0.6 x 0.4
-
8 kV
ESD9X Series
TVS and ESD Protection Diode
SOD-923
1.0 x .06 x .04
Up to 140 W
30 kV
µESDxxS Series
Dual TVS and ESD Protection Diode
SOD-723
1.4 x 0.6 x 0.5
-
22 kV
ESD5B Series
Bi-directional TVS and ESD Protection Diode
SOD-523
1.6 x 0.8 x 0.6
-
30 kV
ESD5Z Series
TVS and ESD Protection Diode
SOD-523
1.6 x 0.8 x 0.6
Up to 240 W
30 kV
NZQA Series
Quad TVS Array
SOT-553
1.6 x 1.6 x 0.55
Up to 100 W
16 kV
NUP5120 Series
Penta TVS Array
SOT-563
1.6 x 1.6 x 0.55
Up to 90 W
8 kV
NUP2202/4202 Series
Single and Dual Port USB 2.0
SC-88
2.0 x 2.1 x 1.0
Up to 500 W
20 kV
NUP8010 Series
Eight Line TVS Array
DFN-8
1.6 x 1.6 x 1.0
Up to 20 W
8 kV

See our complete offering of Diodes and Filter products.