Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

Industrial

Today's electronic systems face EMI and ESD threats from a wide variety of sources. ON Semiconductor's TVS Protection products provide superior protection from transient voltages and are offered in a wide variety of configurations and packages. These products are characterized by accurate clamping voltage, fast response time, low leakage, and can withstand multiple transient voltage strikes without degradation. The TVS family of devices are rated using the 10 x 1000 usec exponential decay surge waveform and are available from 200 W to 1500 W in a variety of industry packages.

See our complete offering of Diodes, Thyristor and Filter products.