Circuit Protection Applications
ON Semiconductor is a world class supplier of electrical protection solutions for the electronic industry. ON Semiconductor provides not only the protection product but supports the user in understanding the electrical stress a product will experience, both in the real world and in the product test environment, guides the system designer in the application of protection solutions and works toward solutions that are the best technical and economic value for the intended application.
Технические информацие
End Applications
Circuit Protection Information
|
 |
New Components & Products |
 |
| |
NUF3102 : 3-Line Low Capacitance EMI Filter
- Greater than -25 dB attenuation at frequencies from 800 MHz to 5.0 GHz
- 150 MHz cut-off frequency for applications with data rates up to 58 MHz or 116 Mbps
- 1.2 x 1.8 x 0.5 mm UDFN-8 is specifically designed for small, low-profile requirements
ESD9L : Low Capacitance Unidirectional 5.0 V ESD Protection Diode
- Ultra-low capacitance of 0.5 pf is ideal for USB 2.0 high speed applications
- Industry leading low clamping voltage ensures protection of the most sensitive circuits
- Ultra-small 1.0 x 0.60 x 0.4 mm SOD923 package fits cellular phones, MP3 players, digital cameras and other portable applications
|
|
 |
|
 |
|
|