Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
16 W DSL Modem Power Adapter Reference Design
A High-Efficiency GreenPoint® Solution
  • Active mode efficiency: >78.9% @ 240 Vac; >78.1% @ 120 Vac
  • Standby mode consumption (@ output power = 0): 200 mW @ 240 Vac; 240 mW @ 120 Vac
  • Exceeds ENERGY STAR® efficiency requirements for external power supplies, version 1.1
  • Exceeds California Energy Commission's efficiency regulations for external power supplies
DSL modem power supply reference design
MBRS360T MURS160 NCP1027 MMSZ5241B MMSD4148