Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
200 W Game Console Power Adapter Reference Design
A High-Efficiency GreenPoint® Solution
  • Active mode efficiency from 50% load to full load: >89% @ 110 Vac
  • Standby mode consumption (@ output power = 0): 488 mW @ 110 Vac
  • Design can be modified to include power factor correction
game console power adapter reference design TL431 NCP1562 NCP1014 TL431