Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
40 W Printer Power Adapter Reference Design
A High-Efficiency GreenPoint® Solution
  • Active mode efficiency: 85.4% @ 230 Vac; 84.4% @ 120 Vac
  • Standby mode consumption (@ output power = 0): 137 mW @ 230 Vac; 73 mW @ 120 Vac
  • Exceeds ENERGY STAR® efficiency requirements for external power supplies, version 1.1
  • Exceeds California Energy Commission's efficiency regulations for external power supplies
40 W Printer Power Adapter Reference Design
MBR20100CT BAS20L NCP1351 MBR20100CT