Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
90 W Notebook Computer Power Adapter Reference Design
A High-Efficiency GreenPoint® Solution
  • Active mode efficiency: 90.2% @ 115 Vac; 91.3% @ 230 Vac
  • Standby mode consumption (@ output power = 0): 390 mW @ 230 Vac
  • Power factor controlled, meets IEC 61000-3-2 requirements
  • Exceeds ENERGY STAR® efficiency requirements for external power supplies, version 1.1
  • Exceeds California Energy Commission's efficiency regulations for external power supplies
90 W Notebook Adapter AC-DC Reference Design NCP1651