|
|
Home > Quality > Environmental Programs > Pb-free Program > Reliability
|
||||||||||||||||||||||||||||||||||||||||||||||||||
| Profile Feature | Sn-Pb Eutectic Assembly | Pb-Free Assembly |
| Preheat/Soak Temperature Min (Tsmin) Temperature Max (Tsmax) Time (ts) from (Tsmin to Tsmax) |
100 °C 150 °C 60-120 seconds |
150 °C 200 °C 60-120 seconds |
| Ramp-up rate (TL to Tp) | 3 °C/second max. | 3 °C/second max. |
| Liquidous temperature (TL) Time (tL) maintained above TL |
183 °C 60-150 seconds |
217 °C 60-150 seconds |
| Peak package body temperature (Tp) | For users Tp must not exceed the Classification temp in Table 4-1. For suppliers Tp must equal or exceed the Classification temp in Table 4-1. |
For users Tp must not exceed the
Classification temp in Table 4-2. For suppliers Tp must equal or exceed the Classification temp in Table 4-2. |
| Time (tp)* within 5 °C of the specified classification temperature (Tc), see Figure 5-1. |
20* seconds | 30* seconds |
| Ramp-down rate (Tp to TL) | 6 °C/second max. | 6 °C/second max. |
| Time 25 °C to peak temperature | 6 minutes max. | 8 minutes max. |
| * Tolerance for peak profile temperature (Tp) is defined as a supplier minimum and a user maximum. | ||

Surface Mount Packages are qualified to 260 +5/-0 degrees C which exceeds JEDEC standard J_STD-020C.
The majority of the package MSL ratings will remain unchanged from the current MSL 1 classification. All packages have an MSL rating of MSL3 or better.
If there is a change in the MSL rating of a package, the customer will be notified and appropriate packing precautions will be taken before any product is shipped by ON Semiconductor (such as dry packing).
|