feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: RB521S30T1G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 2 of 2    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  NSVRB521S30T1G
Active SOD-523-2 2 REEL 3000  $0.0469  2 to 4
 
  RB521S30T1G
Active SOD-523-2 2 REEL 3000  $0.0387  8 to 12
Avnet >1K 2015-07-09
Chip1Stop >1K 2015-07-09
Digikey >50K 2015-07-09
FutureElectronics >1K 2015-07-09
Mouser >10K 2015-07-09
PandS >50K 2015-07-09
Wpi <1K 2015-07-09

Page size: 
1 - 2 of 2    [  1 ]  

Price and Availability Notes