feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: NTR2101PT1G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  NTR2101PT1G
Active SOT-23-3 3 REEL 3000  $0.1191  4 to 8
Avnet >10K 2015-07-09
Digikey >50K 2015-07-09
FutureElectronics >100K 2015-07-09
Mouser >10K 2015-07-09
PandS >1K 2015-07-09
Wpi >10K 2015-07-09

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes