feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: NTK3134NT1G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  NTK3134NT1G
Active SOT-723-3 3 REEL 4000  $0.08  4 to 8
Avnet >10K 2015-07-09
Chip1Stop >10K 2015-07-09
Digikey >100K 2015-07-09
FutureElectronics >100K 2015-07-09
Mouser >10K 2015-07-09
PandS >1K 2015-07-09

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes