feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: MM3Z5V6T1G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 2 of 2    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  MM3Z5V6T1G
Active SOD-323 2 REEL 3000  $0.0267  13 to 16
Avnet >100K 2015-07-09
Chip1Stop >10K 2015-07-09
Digikey >10K 2015-07-09
FutureElectronics >100K 2015-07-09
Mouser >10K 2015-07-09
PandS >1K 2015-07-09
 
  SZMM3Z5V6T1G
Active SOD-323 2 REEL 3000  $0.0293  13 to 16
 
Page size: 
1 - 2 of 2    [  1 ]  

Price and Availability Notes