feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: MC14585BDR2G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  MC14585BDR2G
Active SOIC-16 16 REEL 2500  $0.2933  4 to 8
Avnet >1K 2016-02-10 00:00
Digikey >1K 2016-02-10 00:00
Mouser <1K 2016-02-10 00:00
PandS >1K 2016-02-10 00:00

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes