Price & Availability Search

Search string: MC14585BDG

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  MC14585BDG
Active SOIC-16 16 Tube 48  $0.2933   Arrow 144 2013-05-21 19:27
Digi-Key >1K 2013-05-21 00:00
Future Electronics >1K 2013-05-21 00:00
Mouser <1K 2013-05-21 00:00
ON Semiconductor 4,704 2013-05-18 00:00

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes