feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: MBRS140T3G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  MBRS140T3G
Active SMB-2 2 REEL 2500  $0.1028  13 to 16
Avnet >50K 2015-07-09
Chip1Stop >1K 2015-07-09
Digikey >10K 2015-07-09
FutureElectronics >10K 2015-07-09
Mouser >10K 2015-07-09
PandS >10K 2015-07-09

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes