Price & Availability Search

Search string: LB11696V-TLM-E

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 1 of 1    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  LB11696V-TLM-E
Active SSOP-30 30 REEL 1000  $1.1   Arrow 100 2014-07-25 05:26
Avnet >1K 2014-07-24 00:00
Digi-Key >1K 2014-07-24 00:00
Mouser <1K 2014-07-24 00:00
Newark <1K 2014-07-24 00:00

Page size: 
1 - 1 of 1    [  1 ]  

Price and Availability Notes