feedback
Rate this webpage

Need
Support?


Distribution Inventory Check

Search string: BCP53-16T1G

Availability and Market Leadtime information is updated from source on a daily basis (further notes).

Page size: 
1 - 2 of 2    [  1 ]  
Product Status Package Container Budgetary Price Market Leadtime (weeks) Inventory
Name Pins Type Qty Distributor Qty Last Update
  BCP53-16T1G
Active SOT-223-4 / TO-261-4 4 REEL 1000  $0.1091  Contact Factory Arrow 199517 Sat Jul 11 09:01:47 MST 2015
Avnet >50K 2015-07-09
Chip1Stop >1K 2015-07-09
Digikey >10K 2015-07-09
FutureElectronics >1K 2015-07-09
Mouser >10K 2015-07-09
PandS >1K 2015-07-09

  SBCP53-16T1G
Active SOT-223-4 / TO-261-4 4 REEL 1000  $0.12  Contact Factory Arrow 84894 Sat Jul 11 09:01:48 MST 2015
Mouser >1K 2015-07-09
 
Page size: 
1 - 2 of 2    [  1 ]  

Price and Availability Notes