Material Composition
Locate Pb-free (RoHS) and Halogen-free Material content details.
|
|
Download:
Excel
|
Use~for the exact search match (i.e. ~NTS2101PT1).
1 Hybrid devices found Hybrid devices
| Mold Compound |
Lead Frame |
Die Attach |
Plating |
Die |
Wire Bond |
Solder Ball |
Chip Parts |
Al Substrate |
TOTAL |
Ortho Cresol Novolac Resin [%]
|
Phenolic Resin [%]
|
Brominated epoxy resin [%]
|
Antimony compounds (Sb) (Antimony trioxide/pentoxide) [%]
|
Silica [%]
|
Weight [mg]
|
Cu [%]
|
Sn [%]
|
Weight [mg]
|
Ag [%]
|
Other Metal Oxide [%]
|
Other Epoxy resins [%]
|
Antimony compounds (Sb) (Antimony trioxide/pentoxide) [%]
|
Weight [mg]
|
Sn [%]
|
Ni [%]
|
Weight [mg]
|
Si [%]
|
Polyimide [%]
|
Weight [mg]
|
Al [%]
|
Si [%]
|
Weight [mg]
|
Sn [%]
|
Ag [%]
|
Cu [%]
|
Sb [%]
|
Weight [mg]
|
Bisphenol A, Epichlorohydrin polymer [%]
|
Epoxy resins [%]
|
Ni [%]
|
Pd [%]
|
Ag [%]
|
Sn [%]
|
Cu [%]
|
Silica crystalline [%]
|
Silicon dioxide [%]
|
Aluminum Oxide [%]
|
Titanium Oxide [%]
|
Chromium Oxide [%]
|
Magnesium Oxide [%]
|
PbO [%]
|
Ceramic [%]
|
Weight [mg]
|
Al [%]
|
Cu [%]
|
Ni [%]
|
Aluminum Oxide [%]
|
Barium sulfate [%]
|
Bisphenol A, Epichlorohydrin polymer [%]
|
Acrylic resins [%]
|
Weight [mg]
|
Weight [mg]
|
|
29690-82-2 |
9003-35-4 |
40039-93-8 |
1309-64-4 |
60676-86-0 |
n/a |
7440-50-8 |
7440-31-5 |
n/a |
7440-22-4 |
1304-76-3 |
29690-82-2 |
1314-60-9 |
n/a |
7440-31-5 |
7440-02-0 |
n/a |
7440-21-3 |
25036-53-7 |
n/a |
7429-90-5 |
7440-21-3 |
n/a |
7440-31-5 |
7440-22-4 |
7440-50-8 |
7440-36-0 |
n/a |
25036-25-3, 25068-38-6 |
26142-30-3 |
7440-02-0 |
7440-05-3 |
7440-22-4 |
7440-31-5 |
7440-50-8 |
14808-60-7 |
7631-86-9 |
1344-28-1 |
13463-67-7 |
1308-38-9 |
1309-48-4 |
1317-36-8 |
12013-47-7, 12047-27-7 |
n/a |
7429-90-5 |
7440-50-8 |
7440-02-0 |
1344-28-1 |
7727-43-7 |
25068-38-6 |
n/a |
n/a |
n/a |
|
STK681-320 |
STK681-320
|
Active |
|
|
|
|
19.00 |
7.00 |
2.00 |
2.00 |
70.00 |
2168.50 |
99.94 |
0.06 |
468.02 |
77.00 |
4.30 |
17.00 |
1.70 |
0.41 |
61.91 |
38.09 |
0.94 |
99.96 |
0.04 |
9.03 |
99.00 |
1.00 |
0.70 |
96.64 |
2.79 |
0.49 |
0.08 |
6.42 |
0.21 |
1.63 |
9.05 |
0.01 |
3.64 |
3.42 |
5.90 |
0.57 |
1.88 |
55.15 |
0.01 |
0.03 |
0.12 |
0.26 |
18.12 |
17.40 |
91.77 |
3.55 |
0.18 |
3.80 |
0.06 |
0.57 |
0.07 |
1128.58 |
3800.00 |
Materials Disclosure Disclaimer
Note: Even though all
possible efforts have been made to provide you
with the most accurate information, we can not
guarantee to its completeness and accuracy due
to the fact that the data has been compiled
based on the ranges provided and some
information that may not have been provided by
the subcontractors and raw material suppliers to
protect their business proprietary information.
Based on the above
considerations, this information is provided
only as estimates of the average weight of these
parts and the anticipated significant toxic
metals components. These estimates do not
include trace levels of dopants and metal
materials contained within silicon devices in
the finished products.
There is no intentional use
of Mercury, Hexavalent Chromium, Cadmium, PBBE
or PBDE (5 of the 6 RoHS banned substances) in
this or any of our other products.
For further explanation on
material composition calculations, please view
our
Product Chemical Content Brochure.
|