6  Non-hybrid  devices found

Non-hybrid devices

Page size: 
1 - 6 of 6    [  1 ]  
Base part Part Status HF Excel IPC175X XML  Mold Compound   Leadframe   Die Attach   Plating   Die   Wire Bond   TOTAL 
Ortho Cresol Novolac Resin
[%]
Brominated epoxy resin
[%]
Antimony compounds (Sb) (Antimony trioxide/pentoxide)
[%]
Fused silica
[%]
Epoxy + Phenol Resin
[%]
AlHydroxide
[%]
Carbon black
[%]
Silica crystalline
[%]
Weight
[mg]
Cu
[%]
Ag
[%]
Sn
[%]
Weight
[mg]
Pb
[%]
Ag
[%]
Sn
[%]
Weight
[mg]
Sn
[%]
Bi
[%]
Weight
[mg]
Si
[%]
Weight
[mg]
Au
[%]
Cu
[%]
Weight
[mg]
Weight
[mg]
n/a 40039-93-8 1309-64-4 60676-86-0 n/a 21645-51-2 1333-86-4 14808-60-7 n/a 7440-50-8 7440-22-4 7440-31-5 n/a 7439-92-1 7440-22-4 7440-31-5 n/a 7440-31-5 7440-69-9 n/a 7440-21-3 n/a 7440-57-5 7440-50-8 n/a n/a
SFT1342 SFT1342-E Active, Not Rec    Download xls Download xml  17.00   1.40   0.90   75.00   4.50      1.00   0.20   122.55   99.66   0.20   0.14   191.35   92.45   2.50   5.05   0.57   99.40   0.60   6.31   100.00   1.21   100.00      1.15   323.14 
  SFT1342-EX Active, Not Rec    Download xls Download xml  17.00   1.40   0.90   75.00   4.50      1.00   0.20   122.55   99.66   0.20   0.14   191.35   92.45   2.50   5.05   0.57   99.40   0.60   6.31   100.00   1.21   100.00      1.15   323.14 
SFT1342 SFT1342-TL-E Active, Not Rec    Download xls Download xml  17.00   1.40   0.90   75.00   4.50      1.00   0.20   129.50   99.60   0.26   0.14   146.45   92.45   2.50   5.05   0.57   99.40   0.60   3.34   100.00   1.21   100.00      1.15   282.22 
  SFT1342-TL-EX Active, Not Rec    Download xls Download xml  17.00   1.40   0.90   75.00   4.50      1.00   0.20   129.50   99.60   0.26   0.14   146.45   92.45   2.50   5.05   0.57   99.40   0.60   3.34   100.00   1.21   100.00      1.15   282.22 
SFT1342 SFT1342-TL-W Active  Y   Download xls Download xml  12.00         80.00   0.80   6.00   1.00   0.20   136.42   99.80   0.06   0.14   146.15   92.45   2.50   5.05   0.57   99.40   0.60   3.34   100.00   1.21      100.00   0.34   288.03 
SFT1342 SFT1342-W Active  Y   Download xls Download xml  12.00         80.00   0.80   6.00   1.00   0.20   136.42   99.81   0.05   0.14   191.06   92.45   2.50   5.05   0.57   99.40   0.60   6.31   100.00   1.21      100.00   0.34   335.91 
Page size: 
1 - 6 of 6    [  1 ]  

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Mercury, Hexavalent Chromium, Cadmium, PBBE or PBDE (5 of the 6 RoHS banned substances) in this or any of our other products.  

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.