16  Non-hybrid  devices found

Non-hybrid devices

Page size: 
1 - 16 of 16    [  1 ]  
Base part Part Status HF Excel IPC175X XML  Mold Compound   Leadframe   Die Attach   Plating   Die   Wire Bond   TOTAL 
Ortho Cresol Novolac Resin
[%]
Phenolic Resin
[%]
Fused silica
[%]
Epoxy + Phenol Resin
[%]
Bisphenol A, Epichlorohydrin polymer
[%]
AlHydroxide
[%]
Carbon black
[%]
Weight
[mg]
Cu
[%]
Ni
[%]
Ag
[%]
Zn
[%]
Au
[%]
Sn
[%]
Si
[%]
Weight
[mg]
Ag
[%]
Al Oxide
[%]
Epoxy
[%]
Weight
[mg]
Sn
[%]
Weight
[mg]
Si
[%]
Weight
[mg]
Au
[%]
Weight
[mg]
Weight
[mg]
29690-82-2 9003-35-4 60676-86-0 n/a 90598-46-2 25068-38-6 21645-51-2 1333-86-4 n/a 7440-50-8 7440-02-0 7440-22-4 7440-66-6 7440-57-5 7440-31-5 7440-21-3 n/a 7440-22-4 1344-28-1 129915-35-1 n/a 7440-31-5 n/a 7440-21-3 n/a 7440-57-5 n/a n/a
NCP4626 NCP4626DMX030TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88      94.70   4.30      1.00         0.28      40.00   60.00   0.02         100.00   0.16   100.00   0.01   1.35 
NCP4626 NCP4626DMX033TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88      94.70   4.30      1.00         0.28      40.00   60.00   0.02         100.00   0.16   100.00   0.01   1.35 
NCP4626 NCP4626DMX045TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88      94.70   4.30      1.00         0.28      40.00   60.00   0.02         100.00   0.16   100.00   0.01   1.35 
NCP4626 NCP4626DMX050TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88      94.70   4.30      1.00         0.28      40.00   60.00   0.02         100.00   0.16   100.00   0.01   1.35 
NCP4626 NCP4626DSN030T1G Active  Y   Download xls Download xml  10.00   5.00   74.97         10.00   0.03   8.72   92.1   3.2   2.5   0.25      1.25   0.7   5.80   75.00      25.00   0.03   100.0   0.20   100.00   0.24   100.00   0.01   15.00 
NCP4626 NCP4626DSN033T1G Active  Y   Download xls Download xml  10.00   5.00   74.97         10.00   0.03   8.72   92.1   3.2   2.5   0.25      1.25   0.7   5.80   75.00      25.00   0.03   100.0   0.20   100.00   0.24   100.00   0.01   15.00 
NCP4626 NCP4626DSN045T1G Active  Y   Download xls Download xml  10.00   5.00   74.97         10.00   0.03   8.72   92.1   3.2   2.5   0.25      1.25   0.7   5.80   75.00      25.00   0.03   100.0   0.20   100.00   0.24   100.00   0.01   15.00 
NCP4626 NCP4626DSN050T1G Active  Y   Download xls Download xml  10.00   5.00   74.97         10.00   0.03   8.72   92.1   3.2   2.5   0.25      1.25   0.7   5.80   75.00      25.00   0.03   100.0   0.20   100.00   0.24   100.00   0.01   15.00 
NCP4626 NCP4626HMX030TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88      94.70   4.30      1.00         0.28      40.00   60.00   0.02         100.00   0.16   100.00   0.01   1.35 
NCP4626 NCP4626HMX033TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88      94.70   4.30      1.00         0.28      40.00   60.00   0.02         100.00   0.16   100.00   0.01   1.35 
NCP4626 NCP4626HMX045TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88      94.70   4.30      1.00         0.28      40.00   60.00   0.02         100.00   0.16   100.00   0.01   1.35 
NCP4626 NCP4626HMX050TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88      94.70   4.30      1.00         0.28      40.00   60.00   0.02         100.00   0.16   100.00   0.01   1.35 
NCP4626 NCP4626HSN030T1G Active  Y   Download xls Download xml  10.00   5.00   74.97         10.00   0.03   8.72   92.1   3.2   2.5   0.25      1.25   0.7   5.80   75.00      25.00   0.03   100.0   0.20   100.00   0.24   100.00   0.01   15.00 
NCP4626 NCP4626HSN033T1G Active  Y   Download xls Download xml  10.00   5.00   74.97         10.00   0.03   8.72   92.1   3.2   2.5   0.25      1.25   0.7   5.80   75.00      25.00   0.03   100.0   0.20   100.00   0.24   100.00   0.01   15.00 
NCP4626 NCP4626HSN045T1G Active  Y   Download xls Download xml  10.00   5.00   74.97         10.00   0.03   8.72   92.1   3.2   2.5   0.25      1.25   0.7   5.80   75.00      25.00   0.03   100.0   0.20   100.00   0.24   100.00   0.01   15.00 
NCP4626 NCP4626HSN050T1G Active  Y   Download xls Download xml  10.00   5.00   74.97         10.00   0.03   8.72   92.1   3.2   2.5   0.25      1.25   0.7   5.80   75.00      25.00   0.03   100.0   0.20   100.00   0.24   100.00   0.01   15.00 
Page size: 
1 - 16 of 16    [  1 ]  

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Mercury, Hexavalent Chromium, Cadmium, PBBE or PBDE (5 of the 6 RoHS banned substances) in this or any of our other products.  

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.