18  Non-hybrid  devices found

Non-hybrid devices

Page size: 
1 - 18 of 18    [  1 ]  
Base part Part Status HF Excel IPC175X XML  Mold Compound   Leadframe   Die Attach   Plating   Die   Wire Bond   TOTAL 
Phenolic Resin
[%]
Fused silica
[%]
Epoxy + Phenol Resin
[%]
AlHydroxide
[%]
Carbon black
[%]
Weight
[mg]
Cu
[%]
Fe
[%]
Ag
[%]
Zn
[%]
Cr
[%]
Sn
[%]
Weight
[mg]
Ag
[%]
Epoxy
[%]
Weight
[mg]
Sn
[%]
Weight
[mg]
Si
[%]
Weight
[mg]
Au
[%]
Cu
[%]
Pd
[%]
Weight
[mg]
Weight
[mg]
9003-35-4 60676-86-0 n/a 21645-51-2 1333-86-4 n/a 7440-50-8 7439-89-6 7440-22-4 7440-66-6 7440-47-3 7440-31-5 n/a 7440-22-4 129915-35-1 n/a 7440-31-5 n/a 7440-21-3 n/a 7440-57-5 7440-50-8 7440-05-3 n/a n/a
NCP3335A NCP3335ADM150R2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335ADM180R2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335ADM250R2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335ADM280R2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335ADM285R2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335ADM300R2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335ADM330R2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335ADM500R2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335ADMADJR2G Active  Y   Download xls Download xml     89.50   10.50         14.96   95.00   2.40   2.50   0.10         14.26   75.00   25.00   0.91   100.00   0.38   100.00   1.32      99.00   1.00   0.10   31.93 
NCP3335A NCP3335AMN150R2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
NCP3335A NCP3335AMN180R2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
NCP3335A NCP3335AMN250R2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
NCP3335A NCP3335AMN280R2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
NCP3335A NCP3335AMN285R2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
NCP3335A NCP3335AMN300R2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
NCP3335A NCP3335AMN330R2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
NCP3335A NCP3335AMN500R2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
NCP3335A NCP3335AMNADJR2G Active  Y   Download xls Download xml  3.00   86.50   8.00   2.00   0.50   12.39   98.37      0.91   0.22   0.25   0.25   10.69   75.00   25.00   0.32   100.00   0.56   100.00   1.42   100.00         0.11   25.49 
Page size: 
1 - 18 of 18    [  1 ]  

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Mercury, Hexavalent Chromium, Cadmium, PBBE or PBDE (5 of the 6 RoHS banned substances) in this or any of our other products.  

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.