25  Non-hybrid  devices found

Non-hybrid devices

Page size: 
1 - 25 of 25    [  1 ]  
Base part Part Status HF Excel IPC175X XML  Mold Compound   Leadframe   Die Attach   Plating   Die   Wire Bond   TOTAL 
Ortho Cresol Novolac Resin
[%]
Phenolic Resin
[%]
Fused silica
[%]
Epoxy + Phenol Resin
[%]
Bisphenol A, Epichlorohydrin polymer
[%]
AlHydroxide
[%]
Carbon black
[%]
Weight
[mg]
Cu
[%]
Fe
[%]
Ag
[%]
Zn
[%]
Cr
[%]
P
[%]
Sn
[%]
Weight
[mg]
Ag
[%]
Al Oxide
[%]
Epoxy
[%]
Weight
[mg]
Sn
[%]
Weight
[mg]
Si
[%]
Weight
[mg]
Au
[%]
Cu
[%]
Weight
[mg]
Weight
[mg]
29690-82-2 9003-35-4 60676-86-0 n/a 90598-46-2 25068-38-6 21645-51-2 1333-86-4 n/a 7440-50-8 7439-89-6 7440-22-4 7440-66-6 7440-47-3 7723-14-0 7440-31-5 n/a 7440-22-4 1344-28-1 129915-35-1 n/a 7440-31-5 n/a 7440-21-3 n/a 7440-57-5 7440-50-8 n/a n/a
NCP1336 NCP1336ADR2G Active  Y   Download xls Download xml        89.50   10.50            43.40   96.10   2.60   1.10   0.20            69.62   75.00      25.00   4.44   100.00   3.25   100.00   0.98   100.00      0.31   122.00 
NCP1336 NCP1336BDR2G Active  Y   Download xls Download xml        89.50   10.50            43.40   96.10   2.60   1.10   0.20            69.62   75.00      25.00   4.44   100.00   3.25   100.00   0.98   100.00      0.31   122.00 
NCP1337 NCP1337DR2G Active  Y   Download xls Download xml  2.00   5.00   87.50   5.00         0.50   48.72   96.90   2.35   0.60   0.12      0.03      27.82   80.00      20.00   0.43   100.00   0.94   100.00   2.52      100.00   0.05   80.48 
  NCP1337DR2GH Obsolete    Download xls Download xml        89.50   10.50            28.58   95.20   2.50   2.10   0.20            37.48   75.00      25.00   2.40   100.00   1.89   100.00   1.33   100.00      0.19   71.87 
NCP1337 NCP1337PG Active  Y   Download xls Download xml        89.50   10.50            317.53   96.50   2.60   0.70   0.20            131.05   75.00      25.00   8.92   100.00   11.90   100.00   2.19   100.00      0.18   471.77 
  NCP1337PGH Obsolete  Y   Download xls Download xml        89.50   10.50            317.53   96.50   2.60   0.70   0.20            131.05   75.00      25.00   8.92   100.00   11.90   100.00   2.19   100.00      0.18   471.77 
NCP1338 NCP1338DR2G Active  Y   Download xls Download xml  2.00   5.00   87.50   5.00         0.50   48.72   96.90   2.35   0.60   0.12      0.03      27.82   80.00      20.00   0.43   100.00   0.94   100.00   2.52      100.00   0.05   80.48 
NCP1339 NCP1339CDR2G Active  Y   Download xls Download xml  2.00   5.00   87.50   5.00         0.50   91.80   96.80   2.35   0.70   0.12      0.03      54.11      68.00   32.00   0.35   100.00   2.72   100.00   3.87   100.00      0.11   152.96 
NCP1339 NCP1339DDR2G Active  Y   Download xls Download xml  2.00   5.00   87.50   5.00         0.50   91.80   96.80   2.35   0.70   0.12      0.03      54.11      68.00   32.00   0.35   100.00   2.72   100.00   3.87   100.00      0.11   152.96 
NCP1339 NCP1339EDR2G Active  Y   Download xls Download xml  2.00   5.00   87.50   5.00         0.50   91.80   96.80   2.35   0.70   0.12      0.03      54.11      68.00   32.00   0.35   100.00   2.72   100.00   3.87   100.00      0.11   152.96 
NCP1339 NCP1339FDR2G Active  Y   Download xls Download xml  2.00   5.00   87.50   5.00         0.50   91.80   96.80   2.35   0.70   0.12      0.03      54.11      68.00   32.00   0.35   100.00   2.72   100.00   3.87   100.00      0.11   152.96 
NCP1339 NCP1339GDR2G Active  Y   Download xls Download xml  2.00   5.00   87.50   5.00         0.50   91.80   96.80   2.35   0.70   0.12      0.03      54.11      68.00   32.00   0.35   100.00   2.72   100.00   3.87   100.00      0.11   152.96 
NCP1339 NCP1339HDR2G Active  Y   Download xls Download xml  2.00   5.00   87.50   5.00         0.50   91.80   96.80   2.35   0.70   0.12      0.03      54.11      68.00   32.00   0.35   100.00   2.72   100.00   3.87   100.00      0.11   152.96 
NCP133 NCP133AMX090TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX100TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX105TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX110TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX115TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX120TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX125TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX130TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX150TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMX180TCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133AMXADJTCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
NCP133 NCP133BMXADJTCG Active  Y   Download xls Download xml        86.50   7.00   5.00   1.50      0.88   95.28      4.0   0.22   0.25      0.25   0.82   75.00      25.00   0.03   100.00   0.02   100.00   0.09   100.00      0.03   1.87 
Page size: 
1 - 25 of 25    [  1 ]  

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Mercury, Hexavalent Chromium, Cadmium, PBBE or PBDE (5 of the 6 RoHS banned substances) in this or any of our other products.  

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.