No data available – please send request to Product-Env-Steward@onsemi.com
SMMBT2369ALT3G
Obsolete
10.00
10.00
65.00
14.50
0.50
4.9
8.6
42.7
30.9
17.8
2.92
100
0.14
100
0.16
100
0.01
8.13
Page size:
1 - 8 of 8
[1 ]
Materials Disclosure Disclaimer
Note: Even though all
possible efforts have been made to provide you
with the most accurate information, we can not
guarantee to its completeness and accuracy due
to the fact that the data has been compiled
based on the ranges provided and some
information that may not have been provided by
the subcontractors and raw material suppliers to
protect their business proprietary information.
Based on the above
considerations, this information is provided
only as estimates of the average weight of these
parts and the anticipated significant toxic
metals components. These estimates do not
include trace levels of dopants and metal
materials contained within silicon devices in
the finished products.
There is no intentional use
of Mercury, Hexavalent Chromium, Cadmium, PBBE
or PBDE (5 of the 6 RoHS banned substances) in
this or any of our other products.