Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

9  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 9 of 9 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Plating   Die   Wire Bond - Au   Coupling Gel   TOTAL 
Titanium Dioxide (TiO2)
[%]
2,6-dibromo-4-[1-(3-bromo-4-hydroxyphenyl)-1-methylethyl]phenol
[%]
Ortho Cresol Novolac Resin
[%]
Antimony Trioxide (Sb2O3)
[%]
Fused Silica (SiO2)
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Silver (Ag)
[%]
Zinc (Zn)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Silver (Ag)
[%]
Phenolic Resin-2
[%]
Dicyandiamine
[%]
Ortho Cresol Novolac Resin
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Gallium Arsenide (AsGa)
[%]
Silicon (Si)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Dimethyl Cyclosiloxanes
[%]
Filler (SiO2)
[%]
Trimethoxy(methyl)silane (C4H12O3Si)
[%]
Xylene
[%]
Weight
[mg]
Weight
[mg]
13463-67-7 6386-73-8 29690-82-2 1309-64-4 60676-86-0 9003-35-4 n/a 7440-22-4 7440-66-6 7439-89-6 7440-50-8 7723-14-0 n/a 7440-22-4 54208-63-8 461-58-5 29690-82-2 n/a 7440-31-5 n/a 1303-00-0 7440-21-3 n/a 7440-57-5 n/a 69430-24-6 68909-20-6 1185-55-3 1330-20-7 n/a n/a
FOD3182 FOD3182 Active    Download xls Download xml Download xml Download xml  19.9977   2.51123   12.4986   3.4996   49.9942   11.4987   260.539   0.650065   0.125013   2.35024   96.7922   0.0825083   115   80   11   2   7   0.25   100   11.6   0.607515   99.3925   1.11668   100   0.05      45      55   209.511   598.06668 
FOD3182 FOD3182S Active    Download xls Download xml Download xml Download xml     3.99361   22.9766   3.00852   70.0213      375.6   0.630402   0.120034   2.30288   96.9165   0.0302308   112.468   74.9004   25.0996         0.251   100   2.88   7.00573   92.9943   4.011   100   2   10      90      0.45   497.66 
FOD3182 FOD3182SD Active    Download xls Download xml Download xml Download xml     3.99361   22.9766   3.00852   70.0213      375.6   0.630402   0.120034   2.30288   96.9165   0.0302308   112.468   74.9004   25.0996         0.251   100   2.88   7.00573   92.9943   4.011   100   2   10      90      0.45   497.66 
FOD3182 FOD3182SDV Active    Download xls Download xml Download xml Download xml     3.99361   22.9766   3.00852   70.0213      375.6   0.630402   0.120034   2.30288   96.9165   0.0302308   112.468   74.9004   25.0996         0.251   100   2.88   7.00573   92.9943   4.011   100   2   10      90      0.45   497.66 
FOD3182 FOD3182SV Active    Download xls Download xml Download xml Download xml     3.99361   22.9766   3.00852   70.0213      375.6   0.630402   0.120034   2.30288   96.9165   0.0302308   112.468   74.9004   25.0996         0.251   100   2.88   7.00573   92.9943   4.011   100   2   10      90      0.45   497.66 
FOD3182 FOD3182TSR2V Active    Download xls Download xml Download xml Download xml     3.98603   19.9884   2.9968   73.0288      343.7   0.629166   0.119882   2.29561   96.9256   0.0297579   117.616   75   25         0.423   100   3.81   7.00773   92.9923   3.753   100   0.199   10      90      4.37   473.871 
FOD3182 FOD3182TSV Active    Download xls Download xml Download xml Download xml     3.98603   19.9884   2.9968   73.0288      343.7   0.629166   0.119882   2.29561   96.9256   0.0297579   117.616   75   25         0.423   100   3.81   7.00773   92.9923   3.753   100   0.199   10      90      4.37   473.871 
FOD3182 FOD3182TV Active    Download xls Download xml Download xml Download xml     3.98603   19.9884   2.9968   73.0288      343.7   0.629166   0.119882   2.29561   96.9256   0.0297579   117.616   75   25         0.423   100   3.81   7.00773   92.9923   3.753   100   0.199   10      90      4.37   473.871 
FOD3182 FOD3182V Active    Download xls Download xml Download xml Download xml     3.98603   19.9884   2.9968   73.0288      343.7   0.629166   0.119882   2.29561   96.9256   0.0297579   117.616   75   25         0.423   100   3.81   7.00773   92.9923   3.753   100   0.199   10      90      4.37   473.871 
Page size:
1 - 9 of 9 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.