Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

23  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 23 of 23 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Die   Backside Protection Film   Solder Ball   Under Bump Metal   TOTAL 
Silicon (Si)
[%]
Aluminum (Al)
[%]
Weight
[mg]
Ortho Cresol Novolac Resin
[%]
Carbon Black (C)
[%]
Silica (SiO2)
[%]
2,4,6-Tris[Bis(Methoxymethyl)Amino]-1,3,5-Triazine
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Copper (Cu)
[%]
Weight
[mg]
Titanium (Ti)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
7440-21-3 7429-90-5 n/a 29690-82-2 1333-86-4 14464-46-1 3089-11-0 n/a 7440-22-4 7440-31-5 7440-50-8 n/a 7440-32-6 7440-02-0 7440-57-5 7440-50-8 n/a n/a
FAN53555 FAN53555BUC05X Active  Y   Download xls Download xml Download xml Download xml  99.328   0.671996   2.64616   20.9303   1.86038   56.2791   20.9303   0.119707   5.64803   93.7496   0.602416   1.21677   0.111782   87.5252   11.8712   0.49184   0.004473   3.98711 
FAN53555 FAN53555BUC08X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943   20.9273   1.86299   56.2824   20.9273   0.1197   5.64803   93.7496   0.602416   1.21676   77.1208         22.8792   3.89E-4   4.176279 
FAN53555 FAN53555BUC09X Obsolete  Y           No data available
FAN53555 FAN53555BUC13X Active  Y   Download xls Download xml Download xml Download xml  99.328   0.671996   2.64616   20.9303   1.86038   56.2791   20.9303   0.119707   5.64803   93.7496   0.602416   1.21677   0.111782   87.5252   11.8712   0.49184   0.004473   3.98711 
FAN53555 FAN53555BUC18X Active  Y   Download xls Download xml Download xml Download xml  99.328   0.671996   2.64616   20.9303   1.86038   56.2791   20.9303   0.119707   5.64803   93.7496   0.602416   1.21677   0.111782   87.5252   11.8712   0.49184   0.004473   3.98711 
FAN53555 FAN53555BUC23X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943   20.9273   1.86299   56.2824   20.9273   0.1197   5.64803   93.7496   0.602416   1.21676   77.1208         22.8792   3.89E-4   4.176279 
FAN53555 FAN53555BUC24X Active  Y   Download xls Download xml Download xml Download xml  99.328   0.671996   2.64616   20.9303   1.86038   56.2791   20.9303   0.119707   5.64803   93.7496   0.602416   1.21677   0.111782   87.5252   11.8712   0.49184   0.004473   3.98711 
FAN53555 FAN53555BUC79X Active  Y   Download xls Download xml Download xml Download xml  99.452   0.54805   1.31365   20.93   1.86059   56.2795   20.93   0.058906   4   95.5   0.5   0.547544   0.62         99.38   0.025924   1.946024 
FAN53555 FAN53555UC00X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943                  5.64803   93.7496   0.602416   1.21676   25.2101         74.7899   0.00119   4.05738 
FAN53555 FAN53555UC01X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943                  5.64803   93.7496   0.602416   1.21676   25.2101         74.7899   0.00119   4.05738 
FAN53555 FAN53555UC03X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943                  5.64803   93.7496   0.602416   1.21676   25.2101         74.7899   0.00119   4.05738 
FAN53555 FAN53555UC042X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943                  5.64803   93.7496   0.602416   1.21676   25.2101         74.7899   0.00119   4.05738 
FAN53555 FAN53555UC04X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943                  3.9   95.5   0.6   1.21676   25.2101         74.7899   0.00119   4.05738 
FAN53555 FAN53555UC05X Obsolete  Y           No data available
FAN53555 FAN53555UC08X Obsolete  Y           No data available
FAN53555 FAN53555UC09X Obsolete  Y           No data available
FAN53555 FAN53555UC13X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943                  5.64803   93.7496   0.602416   1.21676   25.2101         74.7899   0.00119   4.05738 
FAN53555 FAN53555UC18X Obsolete  Y           No data available
FAN53555 FAN53555UC24X Active  Y   Download xls Download xml Download xml Download xml  99.2805   0.719511   2.83943                  5.64803   93.7496   0.602416   1.21676   25.2101         74.7899   0.00119   4.05738 
FAN5355 FAN5355UC00X Last Shipments  Y   Download xls Download xml Download xml Download xml  99.2638   0.736196   2.445                  3.9726   95.4795   0.547945   0.73   0   58.3333   33.3333   8.33333   0.012   3.187 
FAN5355 FAN5355UC02X Last Shipments  Y   Download xls Download xml Download xml Download xml  99.3353   0.66473   2.41632                  5.64803   93.7496   0.602416   0.730059   3.23646         96.7635   0.006056   3.152435 
FAN5355 FAN5355UC03X Obsolete  Y           No data available
FAN5355 FAN5355UC08X Obsolete  Y           No data available
Page size:
1 - 23 of 23 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.