Material Composition
Locate Pb-free (RoHS) and Halogen-free Material content details.
Download:
Excel
Use~ for the exact search match (i.e. ~NTS2101PT1).
10 Non-hybrid devices found
Non-hybrid devices
Page size:
ALL
25
50
75
100
200
400
1 - 10 of 10
[
1
]
Mold Compound
Leadframe
Die Attach
Plating
Die
Wire Bond
TOTAL
Ortho Cresol Novolac Resin [%]
Brominated epoxy resin [%]
Antimony compounds (Sb) (Antimony trioxide/pentoxide) [%]
Fused silica [%]
Epoxy + Phenol Resin [%]
AlHydroxide [%]
Carbon black [%]
Silica crystalline [%]
Weight [mg]
Cu [%]
Ag [%]
Sn [%]
Weight [mg]
Pb [%]
Ag [%]
Sn [%]
Weight [mg]
Sn [%]
Bi [%]
Weight [mg]
Si [%]
Weight [mg]
Au [%]
Weight [mg]
Weight [mg]
n/a
40039-93-8
1309-64-4
60676-86-0
n/a
21645-51-2
1333-86-4
14808-60-7
n/a
7440-50-8
7440-22-4
7440-31-5
n/a
7439-92-1
7440-22-4
7440-31-5
n/a
7440-31-5
7440-69-9
n/a
7440-21-3
n/a
7440-57-5
n/a
n/a
2SC5706
2SC5706-E
Active
17.00
1.40
0.90
75.00
4.50
1.00
0.20
123.38
99.66
0.20
0.14
191.37
92.45
2.50
5.05
0.15
99.40
0.60
6.31
100.00
0.33
100.00
0.63
322.17
2SC5706-EX
Active, Not Rec
17.00
1.40
0.90
75.00
4.50
1.00
0.20
123.38
99.66
0.20
0.14
191.37
92.45
2.50
5.05
0.15
99.40
0.60
6.31
100.00
0.33
100.00
0.63
322.17
2SC5706
2SC5706-H
Active
Y
12.00
80.00
0.80
6.00
1.00
0.20
129.88
99.66
0.20
0.14
191.36
92.45
2.50
5.05
0.15
99.40
0.60
6.31
100.00
0.33
100.00
0.63
328.66
2SC5706-HX
Active, Not Rec
Y
12.00
80.00
0.80
6.00
1.00
0.20
129.88
99.66
0.20
0.14
191.36
92.45
2.50
5.05
0.15
99.40
0.60
6.31
100.00
0.33
100.00
0.63
328.66
2SC5706-P-E
Active
17.00
1.40
0.90
75.00
4.50
1.00
0.20
130.34
99.66
0.20
0.14
191.37
92.45
2.50
5.05
0.15
99.40
0.60
3.34
100.00
0.33
100.00
0.63
326.16
2SC5706-P-TL-E
Active
17.00
1.40
0.90
75.00
4.50
1.00
0.20
130.34
99.60
0.26
0.14
146.45
92.45
2.50
5.05
0.15
99.40
0.60
3.34
100.00
0.33
100.00
0.63
281.24
2SC5706
2SC5706-TL-E
Active
17.00
1.40
0.90
75.00
4.50
1.00
0.20
130.34
99.60
0.26
0.14
146.45
92.45
2.50
5.05
0.15
99.40
0.60
3.34
100.00
0.33
100.00
0.63
281.24
2SC5706-TL-EX
Active, Not Rec
17.00
1.40
0.90
75.00
4.50
1.00
0.20
130.34
99.60
0.26
0.14
146.45
92.45
2.50
5.05
0.15
99.40
0.60
3.34
100.00
0.33
100.00
0.63
281.24
2SC5706
2SC5706-TL-H
Active
Y
12.00
80.00
0.80
6.00
1.00
0.20
137.20
99.60
0.26
0.14
146.45
92.45
2.50
5.05
0.15
99.40
0.60
3.34
100.00
0.33
100.00
0.63
288.10
2SC5706-TL-HX
Active, Not Rec
Y
12.00
80.00
0.80
6.00
1.00
0.20
137.20
99.60
0.26
0.14
146.45
92.45
2.50
5.05
0.15
99.40
0.60
3.34
100.00
0.33
100.00
0.63
288.10
Page size:
ALL
25
50
75
100
200
400
1 - 10 of 10
[
1
]
Materials Disclosure Disclaimer
Note: Even though all
possible efforts have been made to provide you
with the most accurate information, we can not
guarantee to its completeness and accuracy due
to the fact that the data has been compiled
based on the ranges provided and some
information that may not have been provided by
the subcontractors and raw material suppliers to
protect their business proprietary information.
Based on the above
considerations, this information is provided
only as estimates of the average weight of these
parts and the anticipated significant toxic
metals components. These estimates do not
include trace levels of dopants and metal
materials contained within silicon devices in
the finished products.
There is no intentional use
of Mercury, Hexavalent Chromium, Cadmium, PBBE
or PBDE (5 of the 6 RoHS banned substances) in
this or any of our other products.
For further explanation on
material composition calculations, please view
our
Product Chemical Content Brochure .