15  Non-hybrid  devices found

Non-hybrid devices

Page size: 
1 - 15 of 15    [  1 ]  
Base part Part Status HF Excel IPC175X XML  Mold Compound   Leadframe   Plating   Die   Wire Bond   TOTAL 
Ortho Cresol Novolac Resin
[%]
Phenolic Resin
[%]
Fused silica
[%]
AlHydroxide
[%]
Carbon black
[%]
Weight
[mg]
Cu
[%]
Fe
[%]
Ni
[%]
Weight
[mg]
Sn
[%]
Pb
[%]
Weight
[mg]
Si
[%]
Weight
[mg]
Au
[%]
Cu
[%]
Weight
[mg]
Weight
[mg]
29690-82-2 9003-35-4 60676-86-0 21645-51-2 1333-86-4 n/a 7440-50-8 7439-89-6 7440-02-0 n/a 7440-31-5 7439-92-1 n/a 7440-21-3 n/a 7440-57-5 7440-50-8 n/a n/a
  2SA1774 Last Shipments      Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.57   9.7   52.4   37.9   0.75   80   20   0.12   100   0.06   100      0.01   2.51 
2SA1774 2SA1774G Active  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.57   9.7   52.4   37.9   0.75   100      0.12   100   0.06      100   0.01   2.51 
  2SA1774T1 Last Shipments      Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.57   9.7   52.4   37.9   0.75   80   20   0.12   100   0.06   100      0.01   2.51 
2SA1774 2SA1774T1G Active  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.57   9.7   52.4   37.9   0.75   100      0.12   100   0.06      100   0.01   2.51 
  L2SA1774QT1 Obsolete  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.54   8.8   52.9   38.3   0.75   100      0.11   100   0.05   100      0.01   2.46 
  L2SA1774QT1G Active    Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.63   8.8   52.9   38.3   0.97   100      0.09   100   0.04      100   0.01   2.74 
  L2SA1774QT1H Active  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.54   8.8   52.9   38.3   0.75   100      0.11   100   0.05   100      0.01   2.46 
  L2SA1774RT1 Obsolete  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.54   8.8   52.9   38.3   0.75   100      0.11   100   0.05   100      0.01   2.46 
  L2SA1774RT1G Active    Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.63   8.8   52.9   38.3   0.97   100      0.09   100   0.04      100   0.01   2.74 
  L2SA1774RT1H Active  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.54   8.8   52.9   38.3   0.75   100      0.11   100   0.05   100      0.01   2.46 
  L2SA1774ST1 Obsolete  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.54   8.8   52.9   38.3   0.75   100      0.11   100   0.05   100      0.01   2.46 
  L2SA1774ST1G Active    Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.63   8.8   52.9   38.3   0.97   100      0.09   100   0.04      100   0.01   2.74 
  L2SA1774ST1H Active  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.54   8.8   52.9   38.3   0.75   100      0.11   100   0.05   100      0.01   2.46 
  S2SA1774 Last Shipments      Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.57   9.7   52.4   37.9   0.75   80   20   0.12   100   0.06   100      0.01   2.51 
2SA1774 S2SA1774G Active  Y   Download xls Download xml  10.00   10.00   65.00   14.50   0.50   1.57   9.7   52.4   37.9   0.75   100      0.12   100   0.06      100   0.01   2.51 
Page size: 
1 - 15 of 15    [  1 ]  

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Mercury, Hexavalent Chromium, Cadmium, PBBE or PBDE (5 of the 6 RoHS banned substances) in this or any of our other products.  

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.