Intelligent LED Driver, Multi-Channel Enabled with Precision Dimming, Diagnostics and Power Metrology

Favorite

Overview

The NCL31001 is an intelligent LED driver, designed to be coupled with the NCL31000 in multi channel applications. Enabling dynamically tuneable luminaires such as dual channel human centric lighting, therapeutic lighting, agriculture, and other multiple color blending applications.  The NCL31001 incorporates a high efficiency buck LED driver that supports both high-bandwidth analog and PWM dimming down to zero current.  Diagnostics are included to measure input and output currents and voltages, and LED temperature.

  • LED Lighting
  • Backlight LED driver
  • YellowDot™ LED drivers
  • Intelligent LED Luminaries
  • High efficiency buck LED driver
  • Companionchip to NCL31000, enables multi channel operation
  • Integrated metrology, protections and diagnostics
  • High modulation bandwidth (~50kHz); VLC capable
  • I2C or SPI serial interface

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VI Max (V)

IO Max (mA)

LEDs in Series, Max #

LEDs in Parallel, Max #

Reference Price

NCL31001MNITWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

Y

57

3000

13

16

$2.9555

More Details

NCL31001MNSTWG

Loading...

Lifetime

CAD Model

Pb

A

H

P

QFN-48

3

260

REEL

2500

Y

57

3000

13

16

$2.9555

More Details

Show More

1-25 of 25

Products per page

Jump to :