Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
300 W 80 PLUS® ATX Reference Design
A High-Efficiency GreenPoint™ Solution

Production Ready 80 PLUS® Reference Design

  • Active mode efficiency:
     
    20% load
    50% load
    100% load
    115 Vac in
    81.8%
    83.8%
    81.8%
    230 Vac in
    84.2%
    86.5%
    85.2%
  • Power factor controlled, meets IEC 61000-3-2 requirements
  • Exceeds ENERGY STAR® efficiency requirements for desktop computers, version 4.0
  • Exceeds Step #1 of the Climate Savers Computing Initiative
TL431 TL431 NCP1653 MSR860 NCP1562 NCP1027 NCP4330
onfive  38.103.63.18