Silicon Carbide (SiC) Module – 11 mohm SiC M3S MOSFET, 1200 V, TNPC Topology in F2 Package

Favorite

Overview

The NXH011T120M3F2PTHG is a power module containing an 11 mohm / 1200 V SiC MOSFET TNPC and a thermistor with HPS DBC in an F2 package.

  • DC-AC conversion
  • DC-DC conversion
  • AC-DC conversion
  • UPS
  • Energy Storage Systems
  • Electric Vehicle Charging Stations
  • Solar Inverters
  • These Devices are Pb−Free, Halide Free and are RoHS Compliant
  • 11 mohm / 1200 V M3S SiC MOSFET TNPC
  • 15V to 18V Gate Drive

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VBR Max (V)

RDS(on) Typ (mΩ)

Application

Reference Price

NXH011T120M3F2PTHG

Loading...

Active

CAD Model

Pb

A

H

P

PIM29, 56.70x42.50x12.00

NA

0

BTRAY

20

F

T-Type

1200

11

EV Charging, Energy Infrastructure

$60.5864

More Details

Show More

1-25 of 25

Products per page

Jump to :